Plate strips

Wear problems are solved quickly and cost-effectively with a large selection of bar stock products from igus®. They are long-lasting and their shape can be adapted individually. Plastic bar stock products made of iglidur® material do not need any additional lubrication and are maintenance-free. They have been specially developed for dynamic applications, have low coefficients of friction and are very hard-wearing. This substantially lengthens the service life of your application. iglidur® bar stock products are available as round rods, tubes or plates of different lengths. Upon request, they can be machined if special shapes are needed. Depending on the application, different iglidur® materials with specific properties can be selected. For example, there are iglidur® plastic bar stock products that withstand temperatures up to +250 °C or have been certified for food and drinking-water applications.

Kategorier
Filtrer
Ledningskrav
Dimension
Requirements
Material

Antal produkter: 10

iglidur® C500, plate strips

  • High chemical and temperature resistance
  • Resistant to water vapour
  • Good coefficient of friction and wear
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 931,35 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® HSD350, plate strips

  • Sterilisable
  • For continuous use up to +180°C
  • High media resistance
  • Corrosion-free
  • For wet environments
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 1.416,62 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A500, plate strips

  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • Temperature-resistant from -100°C to +250°C
  • High chemical resistance
  • Good wear resistance under water
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Choose the standard length of 1,000 mm or have a length cut to size from 100- 900 mm
fra 224,99 EUR/m
5 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, plate strips

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • High compressive strength
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 281,44 EUR/m
3 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J4, plate strip

  • Low-cost material for large volume production
  • For a low coefficient of friction
  • Good media resistance
  • Low moisture absorption
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 67,75 EUR/m
3 produkter, hvoraf klar til afsendelse:
3 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J350, plate strip

  • Excellent coefficient of friction against steel
  • Continuous operating temperature of up to +180°C
  • For medium to high loads
  • Particularly well suited to rotational movement
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 332,69 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 12 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® RW370 plate strips

  • Complies with the fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • High wear resistance
  • Low coefficient of friction
  • Choose the standard length of 1,000mm or have a length cut to size from 100mm
fra 120,11 EUR/m
2 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JB, plate strips

  • Low wear
  • Low coefficient of friction
  • Low moisture absorption
  • Good media resistance
fra 64,64 EUR/m
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W300, plate strips

  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
  • Resistant to dirt
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Low moisture absorption
Choose the standard length of 1,000 mm or have a length cut to size from 100- 900 mm
fra 199,91 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A350, plate strips

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Choose the standard length of 1,000mm or have a length cut to size from 100-900mm
fra 172,06 EUR/m
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h