Cylindrical bushings

Sleeve bearings made from high performance plastics provide mechanical stability with the lowest coefficients of friction without additional lubrication. Whether in dirt and dust, in the cleanroom laboratory or under water.
 

Kategorier
Filtrer
Ledningskrav
Material
Requirements

Antal produkter: 4

iglidur® P210, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • Low moisture absorption
  • Extremely wear-resistant especially with loads of up to 20MPa in pivoting applications
fra 51,80 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • High wear resistance
  • Resistance to dust and dirt
fra 51,54 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficient of friction
  • Low wear against different shaft materials
fra 51,72 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, sleeve bearing isense, mm

  • Avoid sudden failures
  • Detect and monitor maintenance requirements via remote diagnostics
  • The FDA-compliant all-rounder
  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
fra 51,52 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h