Flange bearings

Flange bearings made of high performance plastics are particularly suitable where no precisely toleranced mounting holes are feasible. Due to its design high loads are possible.

Kategorier
Filtrer
Ledningskrav
Requirements

Antal produkter: 5

iglidur® G, two hole flange bearing, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
fra 3,53 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
2 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, two hole flange bearing, mm

  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments
fra 3,88 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, two hole flange bearing, mm

  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
fra 4,60 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, two hole flange bearing, mm

  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
fra 11,30 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, two hole flanged bearing with preload, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
fra 5,51 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h