Thrust washers

Thrust washers are available from stock in a variety of dimensions. Further shapes and dimensions to your specifications can be manufactured from the iglidur® bar stock, both by injection moulding and mechanical processing.
 

Kategorier
Filtrer
Ledningskrav
Requirements

Antal produkter: 8

iglidur® G, thrust washer, mm

  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
fra 1,20 EUR/Stk.
69 produkter, hvoraf klar til afsendelse:
64 24 - 48 timer
5 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, thrust washer, mm

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
fra 1,70 EUR/Stk.
17 produkter, hvoraf klar til afsendelse:
16 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® W300, thrust washer, mm

The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
fra 2,93 EUR/Stk.
26 produkter, hvoraf klar til afsendelse:
25 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, thrust washer, mm

  • The chemical and temperature specialist, up to 150 MPa static
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
fra 3,35 EUR/Stk.
22 produkter, hvoraf klar til afsendelse:
21 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® GLW, thrust washer, mm

  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
fra 1,32 EUR/Stk.
14 produkter, hvoraf klar til afsendelse:
11 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® Z, thrust washer, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
fra 3,04 EUR/Stk.
13 produkter, hvoraf klar til afsendelse:
12 24 - 48 timer
1 10 arbejdsdage
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® Q, thrust washer, mm

  • For high loads - wear-resistant on many shafts
  • Excellent wear resistance, especially for extreme loads
  • Recommended for extreme pv values
  • Good coefficients of friction
fra 2,26 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® SG03, thrust washer with felt seal, mm

  • Clean bearings even with dirt and dust, thanks to felt seal
  • In laboratory tests, a service life up to 50 times higher was achieved.
  • Most popular iglidur material worldwide
  • High wear resistance
fra 4,37 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h