e-drum - compact without slip ring

... Can be rolled onto a drum flexibly – cables are protected ...

A modular system enables flexible adaptation to the use in question. The modular system of the e-drum enables the user to create a compact and durable guidance and drum-reeling system for energy, data, air and fluids.
Submit an enquiry for the e-drum now
Tech up

Tech up

  • Uninterrupted energy supply without slip ring
  • Also for data, fluids and air
  • Constant tensile strain
  • Space-saving
  • Extraction lengths up to 21m
  • Cable diameters up to 24mm
Cost down

Cost down

  • Protection of the cables/hoses due to closed energy chain
  • Long service life
  • Cost-effective in case of repair
  • Easy replacement of cables/hoses
Proof

Proof

Sustainability

Sustainability

  • No additional copper needed
  • Less raw material required due to part repair instead of total replacement

This is how the e-drum is designed

The design study is mainly characterised by its closed system and compact structure. On the inside, there is a triflex R e-chain that enables three-dimensional movements of the cables in any direction. Due to the special design, no slip ring is needed to wind the triflex R onto a reel and the cables are securely protected in the closed e-chain.
 
1. Closed housing 
2. Three-dimensional triflex R energy chains
3. chainflex cables

e-drum

Possible use

e-drum
e-drum


 

e.g. on a container crane


More information
 

Energy chains

Energy chains

Shop with more than 100,000 products.
guarantee

Guarantee

Guarantee of up to 4 years on energy chains.
Recycling programme

Recycling programme

Have energy chains recycled instead of throwing them away.

You might also be interested in this


 

Savings potential

Discover your savings potential now and start using energy chain systems to improve the technical equipment for your machine while reducing costs for your company.

Energy chain configurator

With the energy chain configurator "e-chain expert", you can assemble your individual ready-to-connect energy chain system in just a few steps.