igubal® coupling joints

Coupling joints made of high-performance plastics

Double joints and coupling joints made of metal are heavy, often expensive and require extensive maintenance. The more economical alternative: igubal® series double joints and coupling joints. They are made of polymers that bring about weight savings of up to 80% and cost savings of up to 40%. But not only that. The double joints and coupling joints made of plastic are easier to install and facilitate economic operations. They do not require any lubrication and are maintenance-free. The igubal® range of double joints and coupling joints is constantly growing. And thanks to a modular system with spherical balls made of various materials and housings of different shapes, you are sure to find your ideal solution. Upon request, igus® will also produce special components. Users of the double joints and coupling rods from igubal® include e.g. companies in the automotive industry, automation, agricultural engineering, plant engineering and vehicle technology.

Various combinations

Crimped igubal coupling joints are available in more than 99 versions. With individual centre distance as well as individual alignment of the bearing points, we offer complete flexibility for your application.

In our online shop you will find a wide selection of coupling joints. If you do not find a suitable product, we will develop a suitable solution for you!
 
Go to the online shop

An alternative to metal?

igubal® polymer coupling joints are much more than just an alternative and offer a wide range of advantages over metal versions. Due to certain requirements, e.g. high loads and fast movements, tribologically optimised and reinforced polymers from igus® offer optimal results.

 
To the online shop

The benefits at a glance

Quiet - light - durable

Save costs with igubal coupling joints

Cost-effective

Up to 40% more cost-effective than metallic versions.
Up to 80% lighter than metal

Lightweight

Up to 80% lighter than metallic components.
Dirt-resistant

Dirt-resistant

A large undercut prevents the ingress of dirt.
Corrosion-free igubal® coupling joints

Corrosion-free

Polymer coupling joints can come into contact with water and media.
Maintenance-free

Self-lubricating

No lubrication required and completely maintenance-free throughout the entire service life.
Quick and easy assembly

Easy assembly

Very easy assembly and disassembly. Up to six times faster than metal versions.

Standard double joints

Standard lengths

Standard igubal double joint available in fixed lengths.
  • Robust and corrosion-free
  • Can be combined with spherical balls made of different materials
  • Turned 90° available upon request
Go to the online shop
Crimped coupling joint

Crimped coupling joints

Individual centre distance with the crimped version.
  • Individual alignment of the bearing position
  • Wide range of options & flexible lengths
  • No tooling costs
Go to the online shop
Individual double joints

Customised coupling joints

Individual solutions for your application
  • Customised prototypes
  • Free choice of material
  • No minimum quantity
Request here