Solutions for the interior

Pull-out bed/lifting bed system

Boats interior bed design Low-profile linear guide developed specifically for applications with very little installation space:

Monitor adjustment/TV lifting system

TV lift systems Aluminium double shaft systems for manual or motor-driven format adjustments:

Window adjustment

Windows for boats

Corrosion-free rail guides made of hard-anodised aluminium:

Door hinges/cabinet doors

iglidur in doors and cabinets

Dampening, lubrication-free plain bearings for quiet opening, closing and adjusting:

Chairs, tables and wash basins

Energy chain for electric height adjustment

Cost-effective, quiet, secure, electric height adjustment.

Shower screens

Hybrid bearings in wet rooms Easy adjustment with drylin W hybrid bearings featuring an integrated roller:

More products for sail boats, yachts and motorboats

iglidur P

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity
drylin SLW-ES linear system

Stainless steel linear system

  • Plain bearing material can be selected
  • FDA compliant with iglidur A180 plain bearings
  • High temperature iglidur X bearings, works at up to +250°C
drylin R

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview


Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h