Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

robolink® RL-DP energy chain set

Product information
  • Energy chain set for robolink® DP
  • Suitable for secure cable guidance from TCP
  • Closed design
  • Compatible with RL-DP-4, RL-DP-4-SW, RL-DP-5 & RL-DP-5-SW
  • Min. service life: 1 million cycles
  • Colour: black
Product description
Energy chain set for robolink® DP robots
The triflex® series has been developed so that cables are guided safely during a three-dimensional movement.In doing so the flexibility of a hose was combined with the stability and defined bend radius of an e-chain®. Save time and costs. Quick and easy integration possible with the complete set of energy chains suitable for the robolink® DP.
This energy chain is impact-resistant, dirt-repellent, robust, abrasion-resistant and swarf-resistant.
triflex® R set - compact universal module for all movements on the robot, is installed at the existing mounting points
Minimise set-up times through simple connection and smart accessories for your machine/robot


Other strokes and other special solutions are available upon request.
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h