Modular gearbox system

Antal produkter: 12

drygear® Apiro | Gearbox with hollow shaft

The standard version among Apiro gearboxes: the worm gear with hollow shaft enables flexible drive connections. 

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
fra 111,01 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
[0} 48 - 72 timer
Til produktsiden
Nyt

Apiro® bevel gear

Bevel gear units are used wherever motion and forces have to be transmitted at right angles. With a 1:1 transmission ratio, the transmitted torques can be transferred almost without loss.
  • 1:1 transmission ratio
  • Splash-proof
  • Ini-kit available for all variants
fra 114,41 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Gearbox with multi-functional profile

The gearbox and the direct multi-function profile can be used, among other things, to implement series connections of gearboxes.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
fra 113,47 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Gearbox with rotary disc

This gearbox from the Apiro modular gearbox system is particularly suitable for slewing ring applications, as it can, among other things, be used as an external rotary axis.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
Optionally available
  • more transmissions 
  • various fasteners 
fra 134,71 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Gearbox with coupling

The version with couplings on the output allows the attachment of various shafts with a maximum diameter of 12 millimetres.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Coupling diameter 8mm
Optionally available
  • more transmissions 
  • various fasteners
fra 128,78 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Gearbox with manual clamp and position indicator

The complete Apiro gear unit including manual clamp and position indicator is ideal for manual adjustments and fixings.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Accessories can be pivoted in four positions:0°, 90°, 180°, 270°
Optionally available
  • more transmissions 
  • various fasteners 
fra 199,88 EUR/Stk.
3 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Gearbox with output coupling

The standard version among Apiro gearboxes: the worm gear with drive coupling enables a direct connection. The gearbox with an output shaft enables a direct connection to the output and is ideally suited for connection to drylin drive technology.

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Output shaft diameter: 8mm
Optionally available
  • more transmissions 
  • various fasteners 
fra 137,89 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro | Connection to dryspin® lead screws

A simple and direct connection of the Apiro gearboxes to the dryspin lead screws

Product information
  • available transmissions 4:1, 32:1, 64:1
  • Available options: DS10x25, DS12x5 and TR16x2
Optionally available
  • more transmissions 
  • various fasteners 
fra 130,96 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro assembly option horizontal, plate

Zur Befestigung von Apiro Getrieben
fra 25,60 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro worm gear for manual adjustment

General properties:
  • Apiro worm gear with tribologically optimised material compounds
  • Particularly suitable as drive in format adjustment and synchronisations
  • available ratios: 4:1, 8:1, 32:1, 64:1 
  • Large handwheel, position indicator and hand clamp for manual drive
  • output shafts 4mm-12mm possible 
  • Easy
  • Lubrication-free
  • Low backlash
fra 286,14 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro gearbox with turntable on both sides

General properties:
  • Apiro worm gear with tribologically optimised material compounds
  • Available gear ratios: 4:1, 8:1, 32:1, 64:1 
  • Motorised or manual adjustment possible 
  • Wide range of accessories available
  • Suitable for splash water
  • Easy
  • Lubrication-free
  • Clearance arm
fra 188,09 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

drygear® Apiro hoist gear

General properties:
  • Dry running thanks to tribologically optimised plastics
  • Motorised or manual adjustment possible 
  • Other thread pitches available on request 
  • Suitable for splash water
  • Light weight
  • Backlash-free
fra 294,61 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h