tribo-tape liner

Tribo-tape liner made of iglidur® high-performance plastics is suitable for lining tribologically stressed surfaces and shapes, as well as for transport optimisation, for machine beds, and as edge protection, etc.
Once the liner has simply been glued on, surfaces which slide against each other are protected during motion, whereby energy is saved at the same time. The operating noise is reduced by the smooth sliding. Being easy to cut to shape – possible with a pair of scissors – and the optional self-adhesive backing of the liner open up almost endless possibilities of use, for example in medical equipment, food industry machinery, furniture manufacturing or in machine tool making. 
 
 

Kategorier
Filtrer
Temperatures
Requirements

Antal produkter: 5

iglidur® tribo-tape liner, A160, mm

  • FDA-compliant
  • Low coefficient of friction
  • Wear-resistant
  • Easily cut to size.
  • Optional with adhesive tapes 
Please observe our processing instructions.
fra 2,04 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® tribo-tape liner, B160, mm

  • Low coefficient of friction
  • Wear-resistant
  • Easily cut to size.
  • Optionally available with adhesive tape strips
Please observe our processing instructions.
fra 2,04 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® tribo-tape liner, V400, mm

  • Extremely wear-resistant
  • Very media-resistant
  • Up to +200°C in the long-term
  • With adhesive tape up to +160°C in the long-term
  • Easily cut to size.
  • Optionally available with adhesive tape strips
Please observe our processing instructions.
 
fra 37,92 EUR/m
2 produkter, hvoraf klar til afsendelse:
2 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® tribo-tape liner, W160, mm

  • Low coefficient of friction
  • Easily cut to size.
  • Optionally available with adhesive tape strips
Please observe our processing instructions.
 
fra 2,04 EUR/m
10 produkter, hvoraf klar til afsendelse:
10 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)
Nyt

iglidur® tribo-tape liner, F160, mm

  • ESD protection
  • Low coefficient of friction
  • Optimised transport
  • Protection of products
På forespørgsel
Til produktsiden