Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
+45 86603273
Electric motors

The portfolio of igus® includes stepper motors in several sizes, extendable with encoders and brakes, cost-effective and quiet DC motors, which can also be operated via battery without complex external power electronics, and EC motors for fast, powerful movements. Gearboxes that reduce the output speed and thus increase the available drive torque.
The motors are used, among other things, in packaging and inspection technology, for example in sensor and camera travel - also in the food sector, outdoors and areas exposed to splashes and water spray.
 

Grundet ekstrem travlhed er vore leveringstider forlænget med 5-8 dage. Ved produktions- eller maskinstop er i velkomne til, at kontakte os for hurtigere levering:

Antal produkter: 64

drylin® D1 motor control for stepper, DC and EC/BLDC motors
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
    All relevant documents you can find in the Downloads.
     
    Further information on the D1 dryve

fra 450,00 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with stranded wire, NEMA 17 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: stranded wires

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with stranded wire, NEMA 23 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP65 (shaft seal IP52)
  • Holding torque: 2.0Nm
  • Nominal current: 4.2A
  • Motor connection: stranded wires

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with stranded wire, NEMA 24 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 3.5Nm
  • Nominal current: 4.2A
  • Motor connection: stranded wires

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with stranded wire, NEMA 34 with space-saving incremental rotary encoder
  • Protection class motor housing: motor with stranded wires IP40
  • Holding torque: 5.9 Nm
  • Nominal current: 6.4 A
  • Motor connection: stranded wires

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 56 mm
  • Flange size 56mm/NEMA23
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 60mm
  • Flange size 60mm/NEMA23XL
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 86mm
  • Flange size 86mm/NEMA34
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E EC/BLDC motor brushless with hall/encoder and brake, flange size 42mm
  • Flange size 42mm/NEMA17
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® D3 motor control for DC motors
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for D3 dryve you can find in the Downloads.
     

fra 158,00 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E EC/BLDC motor brushless, flange dimension 42mm
  • Flange size 42mm/NEMA17
  • Protection class motor housing: IP40
  • Nominal voltage: 48 VDC

På forespørgsel

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with connector, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: metric connector

fra 115,19 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with stranded wire, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  stranded wires

fra 44,35 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with connector and encoder, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.50Nm
  • Nominal current: 1.80A
  • Motor connection: Metric connector

fra 294,87 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
drylin® E stepper motor with connector, encoder and brake, NEMA 17
  • Installation size: NEMA17/flange installation size 42mm
  • Protection class motor housing: IP65 (Shaft seal IP52)
  • Holding torque: 0.5Nm
  • Nominal current: 1.8A
  • Motor connection: Metric connector

fra 624,26 USD/Stk.

1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden