Energy chain 06 series | One-piece, non-openable | Inner height: 10,5mm

<p>Energy chain 06 series</p>
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
06.06.018.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 06 series</p>
Energy chain 06 series | One-piece, non-openable | Inner height: 10,5mm
Energy chain 06 series | One-piece, non-openable | Inner height: 10,5mm
Energy chain 06 series | One-piece, non-openable | Inner height: 10,5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.5 mm
Max. cable diameter
Max. cable diameter
4 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
20,00 EUR
0,40 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 06.06.018.020,00 EUR
Energy chain 06 series | One-piece, non-openable | Inner height: 10,5mm
Er du i tvivl om, hvorvidt det passer?