Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm

045 series
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
045.06.018.0 technical drawing
igus-icon-lupe
1 fra 4
045 series
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
20,79 EUR
0,27 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 045.06.018.020,79 EUR
Energy chain 045 series | One-piece, non-openable | Inner height: 10.3mm
Er du i tvivl om, hvorvidt det passer?