Energy chain 03 series | One-piece, non-openable | Inner height: 5mm

03 series
igus-icon-lupe
03.05.010.0 technical drawing
igus-icon-lupe
03.05.010.0 technical drawing
igus-icon-lupe
03.05.010.0 technical drawing
igus-icon-lupe
1 fra 4
03 series
Energy chain 03 series | One-piece, non-openable | Inner height: 5mm
Energy chain 03 series | One-piece, non-openable | Inner height: 5mm
Energy chain 03 series | One-piece, non-openable | Inner height: 5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
5 mm
Max. cable diameter
Max. cable diameter
3.5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
5 mm
Bend radius [R]
Bend radius [R]
10 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
21,00 EUR
0,21 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 03.05.010.021,00 EUR
Energy chain 03 series | One-piece, non-openable | Inner height: 5mm
Er du i tvivl om, hvorvidt det passer?