Energy chain 08 series | One-piece, non-openable | Inner height: 15mm

<p>Energy chain 08 series</p>
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
08.10.025.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 08 series</p>
Energy chain 08 series | One-piece, non-openable | Inner height: 15mm
Energy chain 08 series | One-piece, non-openable | Inner height: 15mm
Energy chain 08 series | One-piece, non-openable | Inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
12 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
25 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
22,50 EUR
0,45 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 08.10.025.022,50 EUR
Energy chain 08 series | One-piece, non-openable | Inner height: 15mm