Energy chain 04 series | One-piece, non-openable | Inner height: 7mm

<p>Energy chain 04 series</p>
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
04.07.015.0 technical drawing
igus-icon-lupe
play icon04.07.015.0 video
igus-icon-lupe
1 fra 5
<p>Energy chain 04 series</p>
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
7 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
7 mm
Bend radius [R]
Bend radius [R]
15 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
19,20 EUR
0,32 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 04.07.015.019,20 EUR
Energy chain 04 series | One-piece, non-openable | Inner height: 7mm
Er du i tvivl om, hvorvidt det passer?