Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm

Energy chain B07 series
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain B07 series
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
18 mm