Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm

<p>Energy chain B097 series</p>
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain B097 series</p>
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.3 mm
Max. cable diameter
Max. cable diameter
12 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
28 mm