Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm

<p>Energy chain 074 series</p>
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 074 series</p>
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.5 mm
Max. cable diameter
Max. cable diameter
8.5 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
18,00 EUR
0,36 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 074.06.018.018,00 EUR
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Er du i tvivl om, hvorvidt det passer?