Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm

<p>094 energy chain series</p>
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
094.10.028.0 technical drawing
igus-icon-lupe
1 fra 4
<p>094 energy chain series</p>
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
15.6 mm
Maks. diameter på kabel
Maks. diameter på kabel
13 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
10 mm
Bøjningsradius [R]
Bøjningsradius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
24,50 EUR
0,49 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 094.10.028.024,50 EUR
Energy chain series 094 | Openable along the inner radius from one side with film hinge | Inner height: 15.6mm