Klar til forsendelse fra 24 timer
Hurtig konsultation via WhatsApp-chat
Beregner af levetid
Indkøbskurv
(0)
DE-DE (DK)
Shop
Konfiguratorer
Information om produktet
Industrier
Services
Virksomhed
Min kontaktperson
DK
(DA)
Skift sprog :
DK (DA)
igus-icon-arrow-right
Home
igus-icon-arrow-right
e-chains®
igus-icon-arrow-right
Energy chains for linear motion
igus-icon-arrow-right
E2C.10 series
E2C.10 series
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Inner height [Hi]
10.6 mm
Max. cable diameter
8 mm
Opening principle
Non-openable
Inner width [Bi]
6 mm
Bend radius [R]
18 mm
Unsure whether it fits?
igus-icon-lebensdauerrechner
Calculate service life
igus-icon-cad-dateien
Download CAD files
Product selection
Product Description
Technical Data
Downloads
Select installation size and type:
igus-icon-dropdown-up
Application
igus-icon-check
Unsupported
Gliding
Hanging
Energy chain
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
E2C.10.06.018.0
Inner width [Bi] [mm]
6
Bend radius [R] [mm]
18
Product selection
igus-icon-plus
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
igus-icon-arrow-up