Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm

<p>E2C.15 series</p>
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
E2C.15.10.028.0 technical drawing
igus-icon-lupe
1 fra 4
<p>E2C.15 series</p>
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.9 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
22,50 EUR
0,45 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E2C.15.10.028.022,50 EUR
Energy chain E2i.15 series | Completely closed | Inner height: 14.9mm