Energy chain series E2.10 | Openable from both sides along the outer radius | Inner height: 10.1mm

<p>E2.10 energy chain series</p>
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
E2.10.06.018.0 technical drawing
igus-icon-lupe
1 fra 4
<p>E2.10 energy chain series</p>
Energy chain series E2.10 | Openable from both sides along the outer radius | Inner height: 10.1mm
Energy chain series E2.10 | Openable from both sides along the outer radius | Inner height: 10.1mm
Energy chain series E2.10 | Openable from both sides along the outer radius | Inner height: 10.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
10 mm
Maks. diameter på kabel
Maks. diameter på kabel
8 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
6 mm
Bøjningsradius [R]
Bøjningsradius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
23,00 EUR
0,46 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E2.10.06.018.023,00 EUR
Energy chain series E2.10 | Openable from both sides along the outer radius | Inner height: 10.1mm