Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm

<p>E2.15 series</p>
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
E2.15.10.028.0 technical drawing
igus-icon-lupe
1 fra 4
<p>E2.15 series</p>
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.4 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
24,00 EUR
0,48 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E2.15.10.028.024,00 EUR
Energy chain E2.15 series | Openable from both sides along the outer radius | Inner height: 14.4mm