Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm

E2i.10 series
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
E2I.10.06.018.0 technical drawing
igus-icon-lupe
1 fra 4
E2i.10 series
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
22,00 EUR
0,44 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E2I.10.06.018.022,00 EUR
Energy chain E2i.10 series | Openable from both sides along the inner radius | Inner height: 10.1mm