Energy chain E2i.15 series | Openable from both sides along the inner radius | Inner height: 14.4mm

E2i.15 series
igus-icon-lupe
E2I.15.10.028.0 technical drawing
igus-icon-lupe
E2I.15.10.028.0 technical drawing
igus-icon-lupe
E2I.15.10.028.0 technical drawing
igus-icon-lupe
1 of 4
E2i.15 series
Energy chain E2i.15 series | Openable from both sides along the inner radius | Inner height: 14.4mm
Energy chain E2i.15 series | Openable from both sides along the inner radius | Inner height: 14.4mm
Energy chain E2i.15 series | Openable from both sides along the inner radius | Inner height: 14.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.4 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm