Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm

<p>14 energy chain series</p>
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
1 fra 4
<p>14 energy chain series</p>
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
20 mm
Maks. diameter på kabel
Maks. diameter på kabel
16 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
15 mm
Bøjningsradius [R]
Bøjningsradius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
22,11 EUR
0,67 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 14.1.028.022,11 EUR
Energy chain series 14 | Openable along the inner radius from one side with film hinge | Inner height: 20mm