Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm

<p>B17 series</p>
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
1 of 4
<p>B17 series</p>
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
48 mm