Energy chain B17 series | Openable from one side along the inner radius | Inner height: 32mm

Energy chain B17i series
igus-icon-lupe
B17i.2.048.0 technical drawing
igus-icon-lupe
B17i.2.048.0 technical drawing
igus-icon-lupe
1 of 3
Energy chain B17i series
B17i.2.048.0 technical drawing
B17i.2.048.0 technical drawing
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
48 mm