Energy chain B15 series | Openable from one side along the outer radius | Inner height: 17mm

Energy chain B15 series
igus-icon-lupe
B15.015.038.0 technical drawing
igus-icon-lupe
B15.015.038.0 technical drawing
igus-icon-lupe
B15.015.038.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain B15 series
Energy chain B15 series | Openable from one side along the outer radius | Inner height: 17mm
Energy chain B15 series | Openable from one side along the outer radius | Inner height: 17mm
Energy chain B15 series | Openable from one side along the outer radius | Inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
14 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
38 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
26,07 EUR
0,79 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : B15.015.038.026,07 EUR
Energy chain B15 series | Openable from one side along the outer radius | Inner height: 17mm