Energy chain 10 series | One-piece, non-openable | Inner height: 18mm

<p>Energy chain 10 series</p>
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 10 series</p>
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
18 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
23,10 EUR
0,70 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 10.015.028.023,10 EUR
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm