Energy chain 11.080 series | Non-openable | Inner height: 28mm

<p>Energy chain 11.080 series</p>
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 11.080 series</p>
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
26 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
80 mm
Bend radius [R]
Bend radius [R]
38 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
32,01 EUR
0,97 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 11.080.038.032,01 EUR
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Er du i tvivl om, hvorvidt det passer?