Energy chain 11.1/11.2 series | One-piece, non-openable | Inner height: 41mm

<p>Energy chain 11.1/11.2 series</p>
igus-icon-lupe
11.2.040.0 technical drawing
igus-icon-lupe
11.2.040.0 technical drawing
igus-icon-lupe
11.2.040.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 11.1/11.2 series</p>
Energy chain 11.1/11.2 series | One-piece, non-openable | Inner height: 41mm
Energy chain 11.1/11.2 series | One-piece, non-openable | Inner height: 41mm
Energy chain 11.1/11.2 series | One-piece, non-openable | Inner height: 41mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
41 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
40 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
27,06 EUR
0,82 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 11.2.040.027,06 EUR
Energy chain 11.1/11.2 series | One-piece, non-openable | Inner height: 41mm
Er du i tvivl om, hvorvidt det passer?