Energy chain F17 series | Openable from one side along the inner radius with film hinge | Inner height: 32mm

<p>F17 series</p>
igus-icon-lupe
F17.015.048.0 technical drawing
igus-icon-lupe
F17.015.048.0 technical drawing
igus-icon-lupe
1 of 3
<p>F17 series</p>
F17.015.048.0 technical drawing
F17.015.048.0 technical drawing
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
14 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
48 mm