Series 15050 | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm

<p>e-chain 15050<br></p>
igus-icon-lupe
15050.05.150.0 technical drawing
igus-icon-lupe
15050.05.150.0 technical drawing
igus-icon-lupe
15050.05.150.0 technical drawing
igus-icon-lupe
1 fra 4
<p>e-chain 15050<br></p>
Series 15050 | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Series 15050 | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Series 15050 | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
136,73 EUR
12,43 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 15050.05.150.0136,73 EUR
Series 15050 | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm