Energy chain series 15150 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 80mm

<p>15150 energy chain series<br></p>
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
15150.05.150.0 technical drawing
igus-icon-lupe
1 fra 4
<p>15150 energy chain series<br></p>
Energy chain series 15150 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 80mm
Energy chain series 15150 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 80mm
Energy chain series 15150 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
80 mm
Maks. diameter på kabel
Maks. diameter på kabel
74 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
50 mm
Bøjningsradius [R]
Bøjningsradius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
137,06 EUR
12,46 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 15150.05.150.0137,06 EUR
Energy chain series 15150 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 80mm