Series 14650 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 70mm

<p>Energy chain 14650 series</p>
igus-icon-lupe
14650.05.150.0 technical drawing
igus-icon-lupe
14650.05.150.0 technical drawing
igus-icon-lupe
14650.05.150.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy chain 14650 series</p>
Series 14650 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 70mm
Series 14650 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 70mm
Series 14650 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 70mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
70 mm
Max. cable diameter
Max. cable diameter
62 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
98,89 EUR
8,99 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 14650.05.150.098,89 EUR
Series 14650 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 70mm