Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm

15250.05.150.0 product image
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
15250.05.150.0 technical drawing
igus-icon-lupe
1 fra 4
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
86 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
122,65 EUR
11,15 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 15250.05.150.0122,65 EUR
Series 15250 | Crossbars every link: openable along the inner and outer radius | Inner height: 86mm