Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm

<p>15350 energy chain series<br></p>
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
1 fra 4
<p>15350 energy chain series<br></p>
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
86 mm
Maks. diameter på kabel
Maks. diameter på kabel
62 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
50 mm
Bøjningsradius [R]
Bøjningsradius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
123,42 EUR
11,22 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 15350.05.150.0123,42 EUR
Energy chain series 15350 | With crossbars every 2nd link: openable along the inner and outer radii | Inner height: 86mm