Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm

Energy tube series R157
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
157.040.100.0.+ technical drawing
igus-icon-lupe
1 fra 4
Energy tube series R157
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
40 mm
Maks. diameter på kabel
Maks. diameter på kabel
37 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
40 mm
Bøjningsradius [R]
Bøjningsradius [R]
100 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
67,98 EUR
3,09 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 157.040.100.0.+67,98 EUR
Energy tube R157 | Cost-effective protection against dirt and swarf, openable from both sides along the inner radius| Inner height: 40mm