Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm

energy tube R118 series
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
1 of 4
energy tube R118 series
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
17 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
63 mm