Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm

Energy tube R167 series
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
1 fra 4
Energy tube R167 series
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
50 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
87,48 EUR
4,86 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 167.050.100.0.+87,48 EUR
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Er du i tvivl om, hvorvidt det passer?