Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm

easy chain E04
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
E04.07.015.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain E04
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
7 mm
Max. cable diameter
Max. cable diameter
4.5 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
7 mm
Bend radius [R]
Bend radius [R]
15 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
19,80 EUR
0,33 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E04.07.015.019,80 EUR
Energy chain E04 series | split crossbar along the outer radius | inner height: 7mm
Er du i tvivl om, hvorvidt det passer?