Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm

easy chain Z08 series
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z08 series
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.6 mm
Max. cable diameter
Max. cable diameter
10 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm