Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm

easy chain series E14
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
E14.1.028.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain series E14
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
19 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
21,12 EUR
0,64 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E14.1.028.021,12 EUR
Energy chain series E14 | Cables can be pushed in along the outer radius | Inner height: 19mm