Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm

easy chain E16 series
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
1 of 4
easy chain E16 series
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
23 mm
Bend radius [R]
Bend radius [R]
40 mm