Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm

easy chain Z16 series
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
Z16.3.125.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z16 series
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
Energy chain Z16 series | split crossbar along the inner radius | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
36 mm
Bend radius [R]
Bend radius [R]
125 mm