Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm

<p>Energy chain Z045 series</p>
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
Z045.16.018.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain Z045 series</p>
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
Energy chain Z045 series | split crossbar along the inner radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5.5 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
18 mm