Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm

easy chain E200 series
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
E200.05.055.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain E200 series
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24.3 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
57 mm
Bend radius [R]
Bend radius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
29,48 EUR
1,34 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E200.05.055.029,48 EUR
Energy chain E200 series | split crossbar along the outer radius | inner height: 24.3mm