Energy chain Z200 series | split crossbar along the inner radius | inner height: 24.3mm

easy chain Z200 series
igus-icon-lupe
Z200.05.055.0 technical drawing
igus-icon-lupe
Z200.05.055.0 technical drawing
igus-icon-lupe
Z200.05.055.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z200 series
Energy chain Z200 series | split crossbar along the inner radius | inner height: 24.3mm
Energy chain Z200 series | split crossbar along the inner radius | inner height: 24.3mm
Energy chain Z200 series | split crossbar along the inner radius | inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
24.3 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
57 mm
Bend radius [R]
Bend radius [R]
55 mm